IESNA:LM-63-2002
[TEST]P1355903
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-78)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3SQA17R409027DE010 E3SQCA451MMS
[LUMINAIRE]3in Adjustable LED luminaire with, R40 optic, 2700K CCT AND, 90CRI , E3SQCA451MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1309
TILT=NONE
1 -1 1 55 15 1 1 0.25 0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 45 67.5
90 112.5 135 157.5 180
67.3 69.7 74.5 79.3 89 108.2 143.1 204.4 367.9 758.5
1368 2071.3 2820.2 3121.9 3399.6 3638.9 3842 4015.1 4131.7 4195.4
4227.9 4236.3 4230.3 4218.3 4207.5 4207.5 4200.3 4187 4161.8 4111.3
4024.7 3866.1 3741 3658.1 3553.5 3334.7 3143.6 2936.8 2676 2358.6
2052 1816.4 1620.5 938.9 280.1 8.4 4.8 3.6 3.6 2.4
2.4 1.2 1.2 0 0
67.3 69.7 74.5 79.3 89 105.8 140.6 197.2 363 708.1
1288.7 1990.7 2751.7 3034.2 3299.9 3522.3 3741 3923.8 4052.4 4118.5
4160.6 4179.8 4181 4179.8 4165.4 4159.4 4155.8 4140.2 4119.7 4078.8
4001.9 3848 3721.8 3626.8 3506.6 3317.9 3118.3 2887.5 2632.7 2318.9
2007.6 1756.3 1571.2 925.6 244 8.4 3.6 3.6 2.4 2.4
2.4 1.2 1.2 0 0
67.3 69.7 74.5 79.3 87.8 104.6 135.8 189.9 319.8 637.1
1136 1753.9 2451.2 2709.6 2963.3 3197.7 3392.4 3578.8 3739.8 3845.6
3923.8 3973.1 3999.5 4018.7 4027.2 4028.4 4034.4 4033.2 4022.3 3993.5
3944.2 3814.4 3653.3 3518.6 3372 3184.5 2936.8 2726.4 2459.6 2185.5
1854.9 1559.2 1366.8 741.7 189.9 8.4 3.6 3.6 2.4 2.4
1.2 1.2 1.2 0 0
67.3 69.7 74.5 79.3 86.6 102.2 128.6 177.9 286.1 521.7
913.6 1447.4 2026.8 2257.6 2478.8 2688 2898.3 3058.2 3221.7 3356.4
3465.8 3545.1 3616 3665.3 3699 3720.6 3735 3736.2 3727.8 3699
3635.3 3533.1 3361.2 3161.6 2982.5 2790.2 2523.3 2298.5 2058.1 1762.3
1478.6 1241.8 1033.8 532.5 113 8.4 3.6 3.6 2.4 2.4
1.2 1.2 1.2 0 0
67.3 69.7 73.3 78.1 85.4 98.6 121.4 159.9 232 406.3
674.4 1056.7 1489.4 1692.6 1857.3 2038.8 2199.9 2357.4 2489.6 2619.5
2709.6 2797.4 2864.7 2918.8 2956 2974.1 2978.9 2970.5 2945.2 2906.8
2833.4 2739.7 2605 2409.1 2230 2050.8 1856.1 1627.7 1417.3 1198.5
967.7 757.3 593.9 280.1 72.1 8.4 3.6 2.4 2.4 1.2
1.2 1.2 1.2 0 0
67.3 69.7 73.3 76.9 82.9 93.8 111.8 143.1 193.5 299.3
477.2 720.1 1008.6 1127.6 1256.2 1376.4 1491.8 1603.6 1698.6 1792.4
1859.7 1927 1979.9 2013.6 2030.4 2031.6 2020.8 1994.3 1955.9 1899.4
1829.6 1744.3 1636.1 1491.8 1347.6 1209.3 1055.5 913.6 769.4 628.7
498.9 378.7 278.9 129.8 43.3 8.4 2.4 2.4 1.2 1.2
1.2 1.2 1.2 0 0
67.3 69.7 73.3 75.7 81.7 89 103.4 125 157.5 217.6
315 449.6 602.3 663.6 730.9 800.6 869.1 931.7 984.5 1032.6
1074.7 1104.8 1126.4 1134.8 1133.6 1119.2 1096.3 1059.1 1014.6 961.7
905.2 843.9 776.6 703.2 623.9 542.2 458 377.5 316.2 257.3
215.2 170.7 126.2 62.5 22.8 4.8 2.4 2.4 1.2 1.2
1.2 1.2 1.2 0 0
67.3 69.7 72.1 75.7 79.3 85.4 95 109.4 131 164.7
215.2 284.9 355.8 385.9 412.3 437.6 462.8 486.9 508.5 525.3
538.6 545.8 548.2 543.4 533.7 515.7 496.5 471.2 446 417.1
385.9 351 316.2 281.3 246.4 217.6 192.3 165.9 135.8 109.4
89 70.9 54.1 25.2 8.4 2.4 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 0
67.3 69.7 72.1 74.5 75.7 76.9 80.5 85.4 92.6 99.8
110.6 125 140.6 146.7 151.5 155.1 157.5 157.5 157.5 156.3
155.1 151.5 147.9 143.1 135.8 126.2 115.4 105.8 95 86.6
78.1 69.7 60.1 50.5 44.5 38.5 32.5 26.4 20.4 15.6
12 8.4 4.8 2.4 1.2 1.2 1.2 2.4 2.4 2.4
1.2 1.2 1.2 1.2 0
67.3 68.5 69.7 68.5 67.3 64.9 61.3 57.7 54.1 49.3
44.5 39.7 34.9 33.7 31.3 28.9 27.6 25.2 22.8 21.6
19.2 18 15.6 13.2 12 10.8 9.6 7.2 6 4.8
4.8 3.6 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4
2.4 2.4 2.4 3.6 3.6 3.6 3.6 3.6 3.6 3.6
3.6 3.6 3.6 3.6 0
67.3 67.3 66.1 63.7 60.1 56.5 50.5 45.7 40.9 36.1
31.3 27.6 24 22.8 21.6 20.4 19.2 19.2 18 16.8
16.8 15.6 15.6 14.4 14.4 13.2 13.2 13.2 12 12
12 12 10.8 10.8 10.8 10.8 10.8 9.6 9.6 9.6
9.6 9.6 9.6 9.6 8.4 8.4 7.2 6 6 6
4.8 4.8 4.8 3.6 0
67.3 64.9 62.5 58.9 55.3 50.5 46.9 42.1 38.5 36.1
32.5 30.1 27.6 27.6 26.4 26.4 25.2 25.2 24 24
22.8 22.8 22.8 21.6 21.6 21.6 21.6 20.4 20.4 20.4
20.4 20.4 19.2 19.2 19.2 19.2 18 18 18 18
18 18 18 16.8 15.6 15.6 14.4 12 10.8 9.6
8.4 6 4.8 3.6 0
67.3 63.7 60.1 56.5 54.1 50.5 46.9 43.3 40.9 38.5
36.1 34.9 33.7 32.5 31.3 31.3 31.3 31.3 30.1 30.1
30.1 30.1 30.1 30.1 30.1 28.9 28.9 28.9 28.9 28.9
28.9 28.9 27.6 27.6 27.6 27.6 27.6 27.6 27.6 27.6
26.4 26.4 26.4 26.4 24 22.8 21.6 20.4 18 15.6
13.2 9.6 7.2 3.6 0
67.3 62.5 60.1 56.5 54.1 50.5 48.1 45.7 43.3 42.1
40.9 38.5 37.3 37.3 37.3 37.3 36.1 36.1 36.1 36.1
36.1 36.1 36.1 36.1 36.1 36.1 36.1 36.1 36.1 36.1
36.1 36.1 36.1 36.1 36.1 36.1 36.1 36.1 36.1 34.9
34.9 34.9 34.9 33.7 33.7 31.3 30.1 27.6 25.2 22.8
19.2 15.6 10.8 6 0
67.3 62.5 58.9 56.5 52.9 50.5 48.1 46.9 44.5 43.3
42.1 40.9 39.7 39.7 38.5 38.5 38.5 38.5 38.5 38.5
38.5 38.5 38.5 38.5 38.5 38.5 38.5 38.5 38.5 38.5
38.5 38.5 38.5 38.5 38.5 38.5 38.5 38.5 37.3 37.3
37.3 37.3 37.3 36.1 34.9 33.7 32.5 30.1 27.6 24
21.6 16.8 12 6 0
